UELS204LN Series

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

UELS204LN

Included products

Bearing UELS204LN Bearing

Nominal Dimensions

d 20 mm Bore diameter
D 47 mm Outside diameter
B1 43.7 mm Overall bearing width
B,B4 34.2 mm Width of inner ring
C 17 mm Outer ring width
r(min.) 1 mm Chamfer dimension
r1(min.) 0.6 mm Chamfer dimension
S1 26.6 mm Distance from locking device side face to raceway centre
G 4.8 mm Distance face to thread centre
ds M 6×0.75 Set screw
d3 33 mm Outside diameter of locking collar
D1 44.6 mm Diameter of snap ring groove
B5 13.5 mm Width of locking collar
a 3.1 mm Distance outer ring from side face to snap ring groove
b 1.5 mm Width of snap ring groove

Basic Load Ratings

Cr 12.8 kN Basic dynamic load rating
C0r 6.65 kN Basic static load rating

Mass

Mass approx. 0.23 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UELS204LN
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.