UELS210LN X AS3S

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

UELS210LN

Included products

Bearing UELS210LN Bearing

Nominal Dimensions

d 50 mm Bore diameter
D 90 mm Outside diameter
B1 62.7 mm Overall bearing width
B,B4 49.2 mm Width of inner ring
C 24 mm Outer ring width
r(min.) 1.5 mm Chamfer dimension
r1(min.) 1.5 mm Chamfer dimension
S1 38.1 mm Distance from locking device side face to raceway centre
G 6.8 mm Distance face to thread centre
ds M10×1.25 Set screw
d3 69.5 mm Outside diameter of locking collar
D1 86.79 mm Diameter of snap ring groove
B5 18.3 mm Width of locking collar
a 3.7 mm Distance outer ring from side face to snap ring groove
b 2.85 mm Width of snap ring groove

Basic Load Ratings

Cr 35 kN Basic dynamic load rating
C0r 23.2 kN Basic static load rating

Mass

Mass approx. 0.98 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UELS210LN
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.