UELS211LN Series

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

UELS211LN

Included products

Bearing UELS211LN Bearing

Nominal Dimensions

d 55 mm Bore diameter
D 100 mm Outside diameter
B1 71.4 mm Overall bearing width
B,B4 55.5 mm Width of inner ring
C 25 mm Outer ring width
r(min.) 2 mm Chamfer dimension
r1(min.) 2 mm Chamfer dimension
S1 43.65 mm Distance from locking device side face to raceway centre
G 8 mm Distance face to thread centre
ds M10×1.25 Set screw
d3 76 mm Outside diameter of locking collar
D1 96.8 mm Diameter of snap ring groove
B5 20.7 mm Width of locking collar
a 4.4 mm Distance outer ring from side face to snap ring groove
b 2.85 mm Width of snap ring groove

Basic Load Ratings

Cr 43.5 kN Basic dynamic load rating
C0r 29.2 kN Basic static load rating

Mass

Mass approx. 1.32 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UELS211LN
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.