UELS212LN Series

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

UELS212LN

Included products

Bearing UELS212LN Bearing

Nominal Dimensions

d 60 mm Bore diameter
D 110 mm Outside diameter
B1 77.8 mm Overall bearing width
B,B4 61.9 mm Width of inner ring
C 27 mm Outer ring width
r(min.) 2 mm Chamfer dimension
r1(min.) 2 mm Chamfer dimension
S1 46.85 mm Distance from locking device side face to raceway centre
G 8 mm Distance face to thread centre
ds M10×1.25 Set screw
d3 84 mm Outside diameter of locking collar
D1 106.81 mm Diameter of snap ring groove
B5 22.3 mm Width of locking collar
a 4.4 mm Distance outer ring from side face to snap ring groove
b 2.85 mm Width of snap ring groove

Basic Load Ratings

Cr 52.5 kN Basic dynamic load rating
C0r 36 kN Basic static load rating

Mass

Mass approx. 1.93 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UELS212LN
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.