UELS306 Series

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

UELS306

Included products

Bearing UELS306 Bearing

Nominal Dimensions

d 30 mm Bore diameter
D 72 mm Outside diameter
B1 50 mm Overall bearing width
B,B4 36.5 mm Width of inner ring
C 23 mm Outer ring width
r(min.) 1.5 mm Chamfer dimension
r1(min.) 1 mm Chamfer dimension
S1 32.5 mm Distance from locking device side face to raceway centre
G 6.7 mm Distance face to thread centre
ds M 8×1 Set screw
d3 50 mm Outside diameter of locking collar
B5 17.5 mm Width of locking collar

Basic Load Ratings

Cr 26.7 kN Basic dynamic load rating
C0r 15 kN Basic static load rating

Mass

Mass approx. 0.71 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UELS306
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.