UELS308 X AS3S

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

UELS308

Included products

Bearing UELS308 Bearing

Nominal Dimensions

d 40 mm Bore diameter
D 90 mm Outside diameter
B1 57.1 mm Overall bearing width
B,B4 41.3 mm Width of inner ring
C 27 mm Outer ring width
r(min.) 2 mm Chamfer dimension
r1(min.) 1 mm Chamfer dimension
S1 37.3 mm Distance from locking device side face to raceway centre
G 8 mm Distance face to thread centre
ds M10×1.25 Set screw
d3 63.5 mm Outside diameter of locking collar
B5 20.6 mm Width of locking collar

Basic Load Ratings

Cr 40.5 kN Basic dynamic load rating
C0r 24 kN Basic static load rating

Mass

Mass approx. 1.12 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UELS308
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.