The store will not work correctly when cookies are disabled.
Eccentric Locking Collar Type
|
|
|
Tap the image to enlarge it. |
Designations
Included products
Nominal Dimensions
|
d
|
55 |
mm |
Bore diameter |
|
D
|
120 |
mm |
Outside diameter |
|
B1
|
73 |
mm |
Overall bearing width |
|
B,B4
|
55.6 |
mm |
Width of inner ring |
|
C
|
34 |
mm |
Outer ring width |
|
r(min.)
|
2.5 |
mm |
Chamfer dimension |
|
r1(min.)
|
1.5 |
mm |
Chamfer dimension |
|
S1
|
45.2 |
mm |
Distance from locking device side face to raceway centre |
|
G
|
8.7 |
mm |
Distance face to thread centre |
|
ds
|
M10×1.25 |
|
Set screw |
|
d3
|
83 |
mm |
Outside diameter of locking collar |
|
B5
|
22.2 |
mm |
Width of locking collar |
Basic Load Ratings
|
Cr
|
71.5 |
kN |
Basic dynamic load rating |
|
C0r
|
45 |
kN |
Basic static load rating |
Mass
|
Mass approx.
|
2.42 |
kg |
Mass approx. |
|
More Information
| NSK Product Type |
Bearing Unit Bearing |
| Designations |
UELS311 |
Copyright © 2013-present Magento, Inc. All rights reserved.