The store will not work correctly when cookies are disabled.
Eccentric Locking Collar Type
|
|
|
Tap the image to enlarge it. |
Designations
Included products
Nominal Dimensions
|
d
|
60 |
mm |
Bore diameter |
|
D
|
130 |
mm |
Outside diameter |
|
B1
|
79.4 |
mm |
Overall bearing width |
|
B,B4
|
61.9 |
mm |
Width of inner ring |
|
C
|
36 |
mm |
Outer ring width |
|
r(min.)
|
2.5 |
mm |
Chamfer dimension |
|
r1(min.)
|
1.5 |
mm |
Chamfer dimension |
|
S1
|
48.45 |
mm |
Distance from locking device side face to raceway centre |
|
G
|
8.7 |
mm |
Distance face to thread centre |
|
ds
|
M10×1.25 |
|
Set screw |
|
d3
|
89 |
mm |
Outside diameter of locking collar |
|
B5
|
23.9 |
mm |
Width of locking collar |
Basic Load Ratings
|
Cr
|
82 |
kN |
Basic dynamic load rating |
|
C0r
|
52 |
kN |
Basic static load rating |
Mass
|
Mass approx.
|
3.04 |
kg |
Mass approx. |
|
More Information
| NSK Product Type |
Bearing Unit Bearing |
| Designations |
UELS312 |
Copyright © 2013-present Magento, Inc. All rights reserved.