UELS315 X AS3S

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

UELS315

Included products

Bearing UELS315 Bearing

Nominal Dimensions

d 75 mm Bore diameter
D 160 mm Outside diameter
B1 100 mm Overall bearing width
B,B4 74.6 mm Width of inner ring
C 43 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
r1(min.) 2 mm Chamfer dimension
S1 62.7 mm Distance from locking device side face to raceway centre
G 12.7 mm Distance face to thread centre
ds M16×1.5 Set screw
d3 113 mm Outside diameter of locking collar
B5 31.8 mm Width of locking collar

Basic Load Ratings

Cr 113 kN Basic dynamic load rating
C0r 77 kN Basic static load rating

Mass

Mass approx. 5.5 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UELS315
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.