UK207D1 X AS3S

Adapter Type
Tap the image to enlarge it.

Designations

UK207D1

Included products

Bearing UK207D1 Bearing

Associated products

Adapter sleeve H2307X Adapter sleeve

Nominal Dimensions

d 35 mm Bore diameter
D 72 mm Outside diameter
B1 43 mm Overall bearing width
d1 30 mm Sleeve bore diameter
d2 52 mm Outside diameter lock nut
B,B4 29 mm Width of inner ring
B2 9 mm Width lock nut including lock washer
C 20 mm Outer ring width
Ca 5.4 mm Distance from oil hole centre to raceway centre
d4 46.8 mm Outside diameter of inner ring

Basic Load Ratings

Cr 25.7 kN Basic dynamic load rating
C0r 15.3 kN Basic static load rating

Mass

Mass approx. 0.55 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UK207D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.