UK318D1 X AS3S

Adapter Type
Tap the image to enlarge it.

Designations

UK318D1

Included products

Bearing UK318D1 Bearing

Associated products

Adapter sleeve H2318X Adapter sleeve

Nominal Dimensions

d 90 mm Bore diameter
D 190 mm Outside diameter
B1 86 mm Overall bearing width
d1 80 mm Sleeve bore diameter
d2 120 mm Outside diameter lock nut
B,B4 64 mm Width of inner ring
B2 18 mm Width lock nut including lock washer
C 49 mm Outer ring width
Ca 12.2 mm Distance from oil hole centre to raceway centre
d4 120.9 mm Outside diameter of inner ring

Basic Load Ratings

Cr 143 kN Basic dynamic load rating
C0r 107 kN Basic static load rating

Mass

Mass approx. 7.75 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UK318D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.