UK319D1 X AS3S

Adapter Type
Tap the image to enlarge it.

Designations

UK319D1

Included products

Bearing UK319D1 Bearing

Associated products

Adapter sleeve H2319X Adapter sleeve

Nominal Dimensions

d 95 mm Bore diameter
D 200 mm Outside diameter
B1 90 mm Overall bearing width
d1 85 mm Sleeve bore diameter
d2 125 mm Outside diameter lock nut
B,B4 67 mm Width of inner ring
B2 19 mm Width lock nut including lock washer
C 51 mm Outer ring width
Ca 12.7 mm Distance from oil hole centre to raceway centre
d4 127.5 mm Outside diameter of inner ring

Basic Load Ratings

Cr 153 kN Basic dynamic load rating
C0r 119 kN Basic static load rating

Mass

Mass approx. 9.02 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UK319D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.