UK322D1 X AS3S

Adapter Type
Tap the image to enlarge it.

Designations

UK322D1

Included products

Bearing UK322D1 Bearing

Associated products

Adapter sleeve H2322X Adapter sleeve

Nominal Dimensions

d 110 mm Bore diameter
D 240 mm Outside diameter
B1 105 mm Overall bearing width
d1 100 mm Sleeve bore diameter
d2 145 mm Outside diameter lock nut
B,B4 80 mm Width of inner ring
B2 21 mm Width lock nut including lock washer
C 59 mm Outer ring width
Ca 15.6 mm Distance from oil hole centre to raceway centre
d4 151.7 mm Outside diameter of inner ring

Basic Load Ratings

Cr 205 kN Basic dynamic load rating
C0r 179 kN Basic static load rating

Mass

Mass approx. 14.9 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UK322D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.