The store will not work correctly when cookies are disabled.
|
|
|
Tap the image to enlarge it. |
Designations
Included products
Associated products
|
Adapter sleeve
|
H2322X
|
|
Adapter sleeve |
Nominal Dimensions
|
d
|
110 |
mm |
Bore diameter |
|
D
|
240 |
mm |
Outside diameter |
|
B1
|
105 |
mm |
Overall bearing width |
|
d1
|
100 |
mm |
Sleeve bore diameter |
|
d2
|
145 |
mm |
Outside diameter lock nut |
|
B,B4
|
80 |
mm |
Width of inner ring |
|
B2
|
21 |
mm |
Width lock nut including lock washer |
|
C
|
59 |
mm |
Outer ring width |
|
Ca
|
15.6 |
mm |
Distance from oil hole centre to raceway centre |
|
d4
|
151.7 |
mm |
Outside diameter of inner ring |
Basic Load Ratings
|
Cr
|
205 |
kN |
Basic dynamic load rating |
|
C0r
|
179 |
kN |
Basic static load rating |
Mass
|
Mass approx.
|
14.9 |
kg |
Mass approx. |
|
More Information
| NSK Product Type |
Bearing Unit Bearing |
| Designations |
UK322D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.