UK324D1

Adapter Type
Tap the image to enlarge it.

Designations

UK324D1

Included products

Bearing UK324D1 Bearing

Associated products

Adapter sleeve H2324 Adapter sleeve

Nominal Dimensions

d 120 mm Bore diameter
D 260 mm Outside diameter
B1 112 mm Overall bearing width
d1 110 mm Sleeve bore diameter
d2 155 mm Outside diameter lock nut
B,B4 86 mm Width of inner ring
B2 22 mm Width lock nut including lock washer
C 63 mm Outer ring width
Ca 15.5 mm Distance from oil hole centre to raceway centre
d4 165.2 mm Outside diameter of inner ring

Basic Load Ratings

Cr 207 kN Basic dynamic load rating
C0r 185 kN Basic static load rating

Mass

Mass approx. 18 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UK324D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.