UK326D1 Series

Adapter Type
Tap the image to enlarge it.

Designations

UK326D1

Included products

Bearing UK326D1 Bearing

Associated products

Adapter sleeve H2326 Adapter sleeve

Nominal Dimensions

d 130 mm Bore diameter
D 280 mm Outside diameter
B1 121 mm Overall bearing width
d1 115 mm Sleeve bore diameter
d2 165 mm Outside diameter lock nut
B,B4 90 mm Width of inner ring
B2 23 mm Width lock nut including lock washer
C 67 mm Outer ring width
Ca 16.6 mm Distance from oil hole centre to raceway centre
d4 178.3 mm Outside diameter of inner ring

Basic Load Ratings

Cr 229 kN Basic dynamic load rating
C0r 214 kN Basic static load rating

Mass

Mass approx. 23.3 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UK326D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.