UK328D1 X AS3S

Adapter Type
Tap the image to enlarge it.

Designations

UK328D1

Included products

Bearing UK328D1 Bearing

Associated products

Adapter sleeve H2328 Adapter sleeve

Nominal Dimensions

d 140 mm Bore diameter
D 300 mm Outside diameter
B1 131 mm Overall bearing width
d1 125 mm Sleeve bore diameter
d2 180 mm Outside diameter lock nut
B,B4 95 mm Width of inner ring
B2 24 mm Width lock nut including lock washer
C 71 mm Outer ring width
Ca 17.8 mm Distance from oil hole centre to raceway centre
d4 190.4 mm Outside diameter of inner ring

Basic Load Ratings

Cr 253 kN Basic dynamic load rating
C0r 246 kN Basic static load rating

Mass

Mass approx. 28.9 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UK328D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.