The store will not work correctly when cookies are disabled.
Cartridge Unit, Cast Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
UK312D1
|
|
Bearing |
|
Housing
|
C312D1 |
|
Housing |
Associated products
|
Adapter sleeve
|
H2312X
|
|
Adapter sleeve |
Nominal Dimensions
|
d
|
55 |
mm |
Bore diameter |
|
A
|
46 |
mm |
Base width |
|
r
|
3.5 |
mm |
Housing Chamfer dimension |
|
H
|
160 |
mm |
Outer diameter |
|
B,B1
|
62 |
mm |
Width of inner ring |
|
B1
|
62 |
mm |
Width of inner ring |
Basic Load Ratings
|
Cr
|
82 |
kN |
Basic dynamic load rating |
|
C0r
|
52 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
UKC312D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.