The store will not work correctly when cookies are disabled.
Square Flanged Unit, Cast Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
UK207D1
|
|
Bearing |
|
Housing
|
F207D1 |
|
Housing |
Associated products
|
Adapter sleeve
|
H2307X
|
|
Adapter sleeve |
Nominal Dimensions
|
d
|
30 |
mm |
Bore diameter |
|
L
|
117 |
mm |
Overall length |
|
J
|
92 |
mm |
Distance between attachment bolts |
|
N
|
14 |
mm |
Diameter of attachment bolt hole |
|
A2
|
19 |
mm |
Flange width |
|
A1
|
15 |
mm |
Flange width |
|
A
|
34 |
mm |
Base width |
|
A0
|
42.5 |
mm |
Overall width |
|
B,B1,B2
|
43 |
mm |
Width of inner ring |
|
F
|
40 |
mm |
Diameter of housing abutment |
Mounting information
Basic Load Ratings
|
Cr
|
25.7 |
kN |
Basic dynamic load rating |
|
C0r
|
15.3 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
UKF207D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.