UKFC205D1 X AS3S

Round Flanged Unit, Cast Housing with Spigot Joint
Tap the image to enlarge it.

Designations

UKFC205D1

Included products

Bearing UK205D1 Bearing
Housing FC205D1 Housing

Associated products

Adapter sleeve H2305X Adapter sleeve

Nominal Dimensions

d 20 mm Bore diameter
L,H 115 mm Overall length
H3 70 mm Outer diameter of Spigot Joint
J 90 mm Pitch diameter of attachment bolts
J1 63.6 mm Distance between attachment bolts
N 12 mm Diameter of attachment bolt hole
A3 6 mm Height of of Spigot Joint
A2 10 mm Flange width
A1 21 mm Flange width
A 27 mm Base width
A0 35.5 mm Overall width
B,B1,B2 35 mm Width of inner ring
F 30 mm Diameter of housing abutment

Mounting information

G M10 Bolt size

Basic Load Ratings

Cr 14 kN Basic dynamic load rating
C0r 7.85 kN Basic static load rating

Mass

mass 1 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations UKFC205D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.