UKFL207D1

Oval Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

UKFL207D1

Included products

Bearing UK207D1 Bearing
Housing FL207D1 Housing

Associated products

Adapter sleeve H2307X Adapter sleeve

Nominal Dimensions

d 30 mm Bore diameter
L,L1 90 mm Overall height
J 130 mm Distance between attachment bolts
N 19 mm Diameter of attachment bolt hole
A2 19 mm Flange width
A1 15 mm Flange width
A 34 mm Base width
A0 42.5 mm Overall width
B,B1,B2 43 mm Width of inner ring
F 40 mm Diameter of housing abutment
H 161 mm Overall length

Mounting information

G M14 Bolt size

Basic Load Ratings

Cr 25.7 kN Basic dynamic load rating
C0r 15.3 kN Basic static load rating

Mass

mass 1.3 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations UKFL207D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.