UKFL216D1

Oval Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

UKFL216D1

Included products

Bearing UK216D1 Bearing
Housing FL216D1 Housing

Associated products

Adapter sleeve H2316X Adapter sleeve

Nominal Dimensions

d 70 mm Bore diameter
L,L1 180 mm Overall height
J 233 mm Distance between attachment bolts
N 34 mm Diameter of attachment bolt hole
A2 34 mm Flange width
A1 22 mm Flange width
A 58 mm Base width
A0 73.5 mm Overall width
B,B1,B2 78 mm Width of inner ring
F 90 mm Diameter of housing abutment
H 290 mm Overall length

Mounting information

G M22 Bolt size

Basic Load Ratings

Cr 72.5 kN Basic dynamic load rating
C0r 53 kN Basic static load rating

Mass

mass 7.9 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations UKFL216D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.