UKFL315D1

Oval Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

UKFL315D1

Included products

Bearing UK315D1 Bearing
Housing FL315D1 Housing

Associated products

Adapter sleeve H2315X Adapter sleeve

Nominal Dimensions

d 65 mm Bore diameter
L,L1 195 mm Overall height
J 260 mm Distance between attachment bolts
N 39 mm Diameter of attachment bolt hole
A2 39 mm Flange width
A1 30 mm Flange width
A 66 mm Base width
A0 81.5 mm Overall width
B,B1,B2 73 mm Width of inner ring
H 320 mm Overall length

Mounting information

G M30 Bolt size

Basic Load Ratings

Cr 113 kN Basic dynamic load rating
C0r 77 kN Basic static load rating

Mass

mass 9.9 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations UKFL315D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.