UKS205LN Series

Adapter Type
Tap the image to enlarge it.

Designations

UKS205LN

Included products

Bearing UKS205LN Bearing

Associated products

Adapter sleeve H2305X Adapter sleeve

Nominal Dimensions

d 25 mm Bore diameter
D 52 mm Outside diameter
B1 35 mm Overall bearing width
d1 20 mm Sleeve bore diameter
d2 38 mm Outside diameter lock nut
B,B4 23 mm Width of inner ring
B2 8 mm Width lock nut including lock washer
C 17 mm Outer ring width
r(min.) 0.6 mm Chamfer dimension
d4 33.9 mm Outside diameter of inner ring
D1 49.73 mm Diameter of snap ring groove
a 3.2 mm Distance outer ring from side face to snap ring groove
b 1.5 mm Width of snap ring groove

Basic Load Ratings

Cr 14 kN Basic dynamic load rating
C0r 7.85 kN Basic static load rating

Mass

Mass approx. 0.25 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKS205LN
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.