UKS208LN Series

Adapter Type
Tap the image to enlarge it.

Designations

UKS208LN

Included products

Bearing UKS208LN Bearing

Associated products

Adapter sleeve H2308X Adapter sleeve

Nominal Dimensions

d 40 mm Bore diameter
D 80 mm Outside diameter
B1 46 mm Overall bearing width
d1 35 mm Sleeve bore diameter
d2 58 mm Outside diameter lock nut
B,B4 31 mm Width of inner ring
B2 10 mm Width lock nut including lock washer
C 21 mm Outer ring width
r(min.) 1.5 mm Chamfer dimension
d4 53 mm Outside diameter of inner ring
D1 76.81 mm Diameter of snap ring groove
a 3.4 mm Distance outer ring from side face to snap ring groove
b 2.05 mm Width of snap ring groove

Basic Load Ratings

Cr 29.1 kN Basic dynamic load rating
C0r 17.8 kN Basic static load rating

Mass

Mass approx. 0.74 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKS208LN
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.