UKS209LN X AS3S

Adapter Type
Tap the image to enlarge it.

Designations

UKS209LN

Included products

Bearing UKS209LN Bearing

Associated products

Adapter sleeve H2309X Adapter sleeve

Nominal Dimensions

d 45 mm Bore diameter
D 85 mm Outside diameter
B1 50 mm Overall bearing width
d1 40 mm Sleeve bore diameter
d2 65 mm Outside diameter lock nut
B,B4 31 mm Width of inner ring
B2 11 mm Width lock nut including lock washer
C 22 mm Outer ring width
r(min.) 1.5 mm Chamfer dimension
d4 57.5 mm Outside diameter of inner ring
D1 81.81 mm Diameter of snap ring groove
a 3.5 mm Distance outer ring from side face to snap ring groove
b 2.05 mm Width of snap ring groove

Basic Load Ratings

Cr 32.5 kN Basic dynamic load rating
C0r 20.4 kN Basic static load rating

Mass

Mass approx. 0.8 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKS209LN
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.