UKS210LN Series

Adapter Type
Tap the image to enlarge it.

Designations

UKS210LN

Included products

Bearing UKS210LN Bearing

Associated products

Adapter sleeve H2310X Adapter sleeve

Nominal Dimensions

d 50 mm Bore diameter
D 90 mm Outside diameter
B1 55 mm Overall bearing width
d1 45 mm Sleeve bore diameter
d2 70 mm Outside diameter lock nut
B,B4 32 mm Width of inner ring
B2 12 mm Width lock nut including lock washer
C 24 mm Outer ring width
r(min.) 1.5 mm Chamfer dimension
d4 62.4 mm Outside diameter of inner ring
D1 86.79 mm Diameter of snap ring groove
a 3.7 mm Distance outer ring from side face to snap ring groove
b 2.85 mm Width of snap ring groove

Basic Load Ratings

Cr 35 kN Basic dynamic load rating
C0r 23.2 kN Basic static load rating

Mass

Mass approx. 0.97 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKS210LN
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.