UKS211LN

Adapter Type
Tap the image to enlarge it.

Designations

UKS211LN

Included products

Bearing UKS211LN Bearing

Associated products

Adapter sleeve H2311X Adapter sleeve

Nominal Dimensions

d 55 mm Bore diameter
D 100 mm Outside diameter
B1 59 mm Overall bearing width
d1 50 mm Sleeve bore diameter
d2 75 mm Outside diameter lock nut
B,B4 35 mm Width of inner ring
B2 12 mm Width lock nut including lock washer
C 25 mm Outer ring width
r(min.) 2 mm Chamfer dimension
d4 69 mm Outside diameter of inner ring
D1 96.8 mm Diameter of snap ring groove
a 4.4 mm Distance outer ring from side face to snap ring groove
b 2.85 mm Width of snap ring groove

Basic Load Ratings

Cr 43.5 kN Basic dynamic load rating
C0r 29.2 kN Basic static load rating

Mass

Mass approx. 1.22 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKS211LN
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.