UKS213

Adapter Type
Tap the image to enlarge it.

Designations

UKS213

Included products

Bearing UKS213 Bearing

Associated products

Adapter sleeve H2313X Adapter sleeve

Nominal Dimensions

d 65 mm Bore diameter
D 120 mm Outside diameter
B1 65 mm Overall bearing width
d1 60 mm Sleeve bore diameter
d2 85 mm Outside diameter lock nut
B,B4 40 mm Width of inner ring
B2 14 mm Width lock nut including lock washer
C 32 mm Outer ring width
r(min.) 2 mm Chamfer dimension
d4 82.5 mm Outside diameter of inner ring

Basic Load Ratings

Cr 57.5 kN Basic dynamic load rating
C0r 40 kN Basic static load rating

Mass

Mass approx. 2 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKS213
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.