UKS216 X AS3S

Adapter Type
Tap the image to enlarge it.

Designations

UKS216

Included products

Bearing UKS216 Bearing

Associated products

Adapter sleeve H2316X Adapter sleeve

Nominal Dimensions

d 80 mm Bore diameter
D 140 mm Outside diameter
B1 78 mm Overall bearing width
d1 70 mm Sleeve bore diameter
d2 105 mm Outside diameter lock nut
B,B4 45 mm Width of inner ring
B2 17 mm Width lock nut including lock washer
C 35 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
d4 98.1 mm Outside diameter of inner ring

Basic Load Ratings

Cr 72.5 kN Basic dynamic load rating
C0r 53 kN Basic static load rating

Mass

Mass approx. 3.23 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKS216
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.