UKS217 Series

Adapter Type
Tap the image to enlarge it.

Designations

UKS217

Included products

Bearing UKS217 Bearing

Associated products

Adapter sleeve H2317X Adapter sleeve

Nominal Dimensions

d 85 mm Bore diameter
D 150 mm Outside diameter
B1 82 mm Overall bearing width
d1 75 mm Sleeve bore diameter
d2 110 mm Outside diameter lock nut
B,B4 46 mm Width of inner ring
B2 18 mm Width lock nut including lock washer
C 36 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
d4 106.4 mm Outside diameter of inner ring

Basic Load Ratings

Cr 83.5 kN Basic dynamic load rating
C0r 64 kN Basic static load rating

Mass

Mass approx. 3.93 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKS217
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.