UKS306 Series

Adapter Type
Tap the image to enlarge it.

Designations

UKS306

Included products

Bearing UKS306 Bearing

Associated products

Adapter sleeve H2306X Adapter sleeve

Nominal Dimensions

d 30 mm Bore diameter
D 72 mm Outside diameter
B1 38 mm Overall bearing width
d1 25 mm Sleeve bore diameter
d2 45 mm Outside diameter lock nut
B,B4 29 mm Width of inner ring
B2 8 mm Width lock nut including lock washer
C 23 mm Outer ring width
r(min.) 1 mm Chamfer dimension
d4 44.9 mm Outside diameter of inner ring

Basic Load Ratings

Cr 26.7 kN Basic dynamic load rating
C0r 15 kN Basic static load rating

Mass

Mass approx. 0.61 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKS306
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.