UKS308 Series

Adapter Type
Tap the image to enlarge it.

Designations

UKS308

Included products

Bearing UKS308 Bearing

Associated products

Adapter sleeve H2308X Adapter sleeve

Nominal Dimensions

d 40 mm Bore diameter
D 90 mm Outside diameter
B1 46 mm Overall bearing width
d1 35 mm Sleeve bore diameter
d2 58 mm Outside diameter lock nut
B,B4 34 mm Width of inner ring
B2 10 mm Width lock nut including lock washer
C 27 mm Outer ring width
r(min.) 1 mm Chamfer dimension
d4 56 mm Outside diameter of inner ring

Basic Load Ratings

Cr 40.5 kN Basic dynamic load rating
C0r 24 kN Basic static load rating

Mass

Mass approx. 1.06 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKS308
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.