UKS309 Series

Adapter Type
Tap the image to enlarge it.

Designations

UKS309

Included products

Bearing UKS309 Bearing

Associated products

Adapter sleeve H2309X Adapter sleeve

Nominal Dimensions

d 45 mm Bore diameter
D 100 mm Outside diameter
B1 50 mm Overall bearing width
d1 40 mm Sleeve bore diameter
d2 65 mm Outside diameter lock nut
B,B4 37 mm Width of inner ring
B2 11 mm Width lock nut including lock washer
C 29 mm Outer ring width
r(min.) 1 mm Chamfer dimension
d4 63.5 mm Outside diameter of inner ring

Basic Load Ratings

Cr 53 kN Basic dynamic load rating
C0r 32 kN Basic static load rating

Mass

Mass approx. 1.43 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKS309
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.