UKS311 Series

Adapter Type
Tap the image to enlarge it.

Designations

UKS311

Included products

Bearing UKS311 Bearing

Associated products

Adapter sleeve H2311X Adapter sleeve

Nominal Dimensions

d 55 mm Bore diameter
D 120 mm Outside diameter
B1 59 mm Overall bearing width
d1 50 mm Sleeve bore diameter
d2 75 mm Outside diameter lock nut
B,B4 44 mm Width of inner ring
B2 12 mm Width lock nut including lock washer
C 34 mm Outer ring width
r(min.) 1.5 mm Chamfer dimension
d4 76.6 mm Outside diameter of inner ring

Basic Load Ratings

Cr 71.5 kN Basic dynamic load rating
C0r 45 kN Basic static load rating

Mass

Mass approx. 2.14 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKS311
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.