UKS315 X AS3S1

Adapter Type
Tap the image to enlarge it.

Designations

UKS315

Included products

Bearing UKS315 Bearing

Associated products

Adapter sleeve H2315X Adapter sleeve

Nominal Dimensions

d 75 mm Bore diameter
D 160 mm Outside diameter
B1 73 mm Overall bearing width
d1 65 mm Sleeve bore diameter
d2 98 mm Outside diameter lock nut
B,B4 55 mm Width of inner ring
B2 15 mm Width lock nut including lock washer
C 43 mm Outer ring width
r(min.) 2 mm Chamfer dimension
d4 101.3 mm Outside diameter of inner ring

Basic Load Ratings

Cr 113 kN Basic dynamic load rating
C0r 77 kN Basic static load rating

Mass

Mass approx. 5 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKS315
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.