UKX05D1 Series

Adapter Type
Tap the image to enlarge it.

Designations

UKX05D1

Included products

Bearing UKX05D1 Bearing

Associated products

Adapter sleeve H2305X Adapter sleeve

Nominal Dimensions

d 25 mm Bore diameter
D 62 mm Outside diameter
B1 35 mm Overall bearing width
d1 20 mm Sleeve bore diameter
d2 38 mm Outside diameter lock nut
B,B4 26 mm Width of inner ring
B2 8 mm Width lock nut including lock washer
C 19 mm Outer ring width
Ca 4.9 mm Distance from oil hole centre to raceway centre
d4 40.8 mm Outside diameter of inner ring

Basic Load Ratings

Cr 19.5 kN Basic dynamic load rating
C0r 11.3 kN Basic static load rating

Mass

Mass approx. 0.38 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKX05D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.