UKX10D1

Adapter Type
Tap the image to enlarge it.

Designations

UKX10D1

Included products

Bearing UKX10D1 Bearing

Associated products

Adapter sleeve H2310X Adapter sleeve

Nominal Dimensions

d 50 mm Bore diameter
D 100 mm Outside diameter
B1 55 mm Overall bearing width
d1 45 mm Sleeve bore diameter
d2 70 mm Outside diameter lock nut
B,B4 35 mm Width of inner ring
B2 12 mm Width lock nut including lock washer
C 25 mm Outer ring width
Ca 6.5 mm Distance from oil hole centre to raceway centre
d4 69 mm Outside diameter of inner ring

Basic Load Ratings

Cr 43.5 kN Basic dynamic load rating
C0r 29.2 kN Basic static load rating

Mass

Mass approx. 1.26 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKX10D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.