UKX15D1

Adapter Type
Tap the image to enlarge it.

Designations

UKX15D1

Included products

Bearing UKX15D1 Bearing

Associated products

Adapter sleeve H2315X Adapter sleeve

Nominal Dimensions

d 75 mm Bore diameter
D 140 mm Outside diameter
B1 73 mm Overall bearing width
d1 65 mm Sleeve bore diameter
d2 98 mm Outside diameter lock nut
B,B4 45 mm Width of inner ring
B2 15 mm Width lock nut including lock washer
C 35 mm Outer ring width
Ca 8 mm Distance from oil hole centre to raceway centre
d4 98.1 mm Outside diameter of inner ring

Basic Load Ratings

Cr 72.5 kN Basic dynamic load rating
C0r 53 kN Basic static load rating

Mass

Mass approx. 3.25 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKX15D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.