UKX18D1 Series

Adapter Type
Tap the image to enlarge it.

Designations

UKX18D1

Included products

Bearing UKX18D1 Bearing

Associated products

Adapter sleeve H2318X Adapter sleeve

Nominal Dimensions

d 90 mm Bore diameter
D 170 mm Outside diameter
B1 86 mm Overall bearing width
d1 80 mm Sleeve bore diameter
d2 120 mm Outside diameter lock nut
B,B4 49 mm Width of inner ring
B2 18 mm Width lock nut including lock washer
C 39 mm Outer ring width
Ca 9 mm Distance from oil hole centre to raceway centre
d4 118.2 mm Outside diameter of inner ring

Basic Load Ratings

Cr 109 kN Basic dynamic load rating
C0r 82 kN Basic static load rating

Mass

Mass approx. 5.17 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKX18D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.