UKX20D1 Series

Adapter Type
Tap the image to enlarge it.

Designations

UKX20D1

Included products

Bearing UKX20D1 Bearing

Associated products

Adapter sleeve H2320X Adapter sleeve

Nominal Dimensions

d 100 mm Bore diameter
D 190 mm Outside diameter
B1 97 mm Overall bearing width
d1 90 mm Sleeve bore diameter
d2 130 mm Outside diameter lock nut
B,B4 57 mm Width of inner ring
B2 20 mm Width lock nut including lock washer
C 44 mm Outer ring width
Ca 10.7 mm Distance from oil hole centre to raceway centre
d4 131.3 mm Outside diameter of inner ring

Basic Load Ratings

Cr 133 kN Basic dynamic load rating
C0r 105 kN Basic static load rating

Mass

Mass approx. 7.39 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UKX20D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.