Z-UKFL213D1 X AS3S

Oval Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

Z-UKFL213D1

Included products

Bearing UK213D1 Bearing
Housing FL213D1 Housing

Associated products

Adapter sleeve H2313X Adapter sleeve

Nominal Dimensions

d 60 mm Bore diameter
L,L1 155 mm Overall height
J 210 mm Distance between attachment bolts
N 30 mm Diameter of attachment bolt hole
A2 30 mm Flange width
A1 22 mm Flange width
A 50 mm Base width
A4 76 mm Width including end cover
B,B1,B2 65 mm Width of inner ring
F 74 mm Diameter of housing abutment
t 4 mm Clearance
H 258 mm Overall length

Mounting information

G M20 Bolt size

Basic Load Ratings

Cr 57.5 kN Basic dynamic load rating
C0r 40 kN Basic static load rating

Mass

mass 5.4 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations Z-UKFL213D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.