ZM-UKF209D1 X AS3S

Square Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

ZM-UKF209D1

Included products

Bearing UK209D1 Bearing
Housing F209D1 Housing

Associated products

Adapter sleeve H2309X Adapter sleeve

Nominal Dimensions

d 40 mm Bore diameter
L 137 mm Overall length
J 105 mm Distance between attachment bolts
N 16 mm Diameter of attachment bolt hole
A2 22 mm Flange width
A1 16 mm Flange width
A 38 mm Base width
A4 57 mm Width including end cover
A0 48.5 mm Overall width
B,B1,B2 50 mm Width of inner ring
F 52 mm Diameter of housing abutment
t 3 mm Clearance

Mounting information

G M14 Bolt size

Basic Load Ratings

Cr 32.5 kN Basic dynamic load rating
C0r 20.4 kN Basic static load rating

Mass

mass 2.3 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations ZM-UKF209D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.