22315EAKE4
自動調心ころ軸受
呼び番号 | 主要寸法 | 基本定格荷重 | 許容回転数 | ||||
---|---|---|---|---|---|---|---|
d mm |
D mm |
B mm |
Cr N |
Cor N |
Grease min-1 |
Oil min-1 |
|
22315EAKE4 | 75 | 160 | 55 | 485 000 | 505 000 | 2 800 | 3 600 |
計算結果
全て開く
全て閉じる
軸受型番情報
22315EAKE4
呼び番号 |
---|
star 22315EAKE4 |
NSK ABLE Forecaster
Lable=a1×aNSK×L10
|
ISO 281: 2007準拠
100Cr6/100CrMnSi4-4規格以外は参考値として軸受寿命を計算しています。
|
JIS準拠 | |||
---|---|---|---|---|---|
Lable (h) | ansk |
Lnm (h)
Lnm=a1×aISO×L10
|
aISO | L10 (h) | L10 (x106rev) |
1-1 | 1-3 | 1-4 | 1-6 | 1-8 | 1-9 |
平均動等価荷重 | 平均回転速度 |
---|---|
P (N) | N (min-1) |
1-10 | 1-12 |
エラー!!
ISO281計算不可: κ ≧ 0.1になるように、より動粘度の高い潤滑剤に見直してください。
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
The C/P value is too low. Calculation result is invalid.
エラー!!
The C/P value is too low. Calculation result is invalid.
エラー!!
The C/P value is too low. Calculation result is invalid.
エラー!!
The C/P value is too low. Calculation result is invalid.
はめあいとすきま
振動周波数
fi (内輪) :
(Hz)
fe (外輪) :
(Hz)
2fb (転動体) :
(Hz)
呼び番号 |
---|
star 22315EAKE4 |
パルス発生周波数 | |||
---|---|---|---|
内輪 | 外輪 | 転動体 | |
fi (Hz) | fe (Hz) | 2fb (Hz) | |
回転速度 | |||
---|---|---|---|
内輪 | 保持器 | 転動体自転速度 | |
ni (min-1) | nc (min-1) | na (min-1) | |
3-4 | 3-5 | 3-6 |
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
The C/P value is too low. Calculation result is invalid.
熱定格回転数・熱許容回転数
nperm:
(min-1)
呼び番号 |
---|
star 22315EAKE4 |
熱定格回転数 | 熱許容回転数 | |
---|---|---|
nref (min-1) | nperm (min-1) | |
5-3 |
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
呼び番号 |
---|
star 22315EAKE4 |
運転粘度 | 必要動粘度 |
粘度比
κ=運転粘度ν (mm2/s) / 必要粘度ν1 (mm2/s)
|
---|---|---|
ν (mm2/s) | ν1 (mm2/s) | κ (ν/ν1) |
1-15 | 1-16 | 1-14 |
運転粘度 | 必要動粘度 |
粘度比
κ=運転粘度ν (mm2/s) / 必要粘度ν1 (mm2/s)
|
|
---|---|---|---|
ν (mm2/s) | ν1 (mm2/s) | κ (ν/ν1) | |
OC1 |
平均動等価荷重 | 平均回転速度 |
---|---|
P (N) | N (min-1) |
1-10 | 1-12 |
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
グリース補給間隔
tf:
(h)
呼び番号 |
---|
star 22315EAKE4 |
補給間隔 | 荷重による係数 | |
---|---|---|
tf (h) | - | |
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
注記
標準的なグリースの計算結果です。より耐久性に優れたグリースもご用意いたしております。お気軽にNSKにご相談ください。
呼び番号 |
---|
star 22315EAKE4 |
軸受総トルク | |
---|---|
M (N・mm) | |
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
The C/P value is too low. Calculation result is invalid.
エラー!!
The C/P value is too low. Calculation result is invalid.
エラー!!
The C/P value is too low. Calculation result is invalid.
エラー!!
The C/P value is too low. Calculation result is invalid.
呼び番号 |
---|
star 22315EAKE4 |
必要最小荷重 | |
---|---|
Frm (N) | |
8-2 | |
エラー!!
Low viscosity ratio k, full asperity contact. Use static safety factor to evaluate bearing performance. Recommended to use anti-wear (AW) or extreme pressure (EP) additives to reduce wear.
エラー!!
The C/P value is too low. Calculation result is invalid.
エラー!!
The C/P value is too low. Calculation result is invalid.
計算条件は365日間保存されます