110TMP12

Thrust Cylindrical Roller Bearings

110TMP12

Thrust Cylindrical Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
110TMP12
Display units

Parts Number

110TMP12

Boundary Dimensions

d 110 mm Bore diameter
D 160 mm Outside diameter
T,T3 38 mm Height
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Ca 228000 N Basic dynamic load rating
C0a 855000 N Basic static load rating

Speeds

Grease 630 min-1 Grease lubrication
Oil (Oil-bath) 1900 min-1 Oil-bath lubrication

Dimensions

Dw 15 mm
t 11.5 mm Height shaft washer
d1 160 mm Outside diameter shaft washer
D1 113 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 150 mm Diameter of shaft abutment
Da (max.) 119 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

Mass approx. 2.66 kg Mass approx.
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.