1206K

Self-Aligning Ball Bearings

1206K

Self-Aligning Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
1206K
1206KC3
Display units

Designations

1206K

Boundary Dimensions

d 30 mm Bore diameter
D 62 mm Outside diameter
B 16 mm Width
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 17300 N Basic dynamic load rating
C0r 4650 N Basic static load rating

Speeds

Grease 10000 min-1 Grease lubrication
Oil (Oil-bath) 12000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 35 mm Diameter of shaft abutment
Da (max.) 57 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Calculation factors

e 0.25 Constant
Y2 3.9 Axial load Factors
Y3 2.5 Axial load Factors
Y0 2.6 Axial load Factors

Mass

Mass approx. 0.22 kg Mass approx.

Associated products

Adapter H206X Adapter
CAD
More Information
NSK Product Type2 SABB_SA
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.