1304

Self-Aligning Ball Bearings

1304

Self-Aligning Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
1304C3
Display units

Parts Number

1304C3

Boundary Dimensions

d 20 mm Bore diameter
D 52 mm Outside diameter
B 15 mm Width
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 13800 N Basic dynamic load rating
C0r 3350 N Basic static load rating

Speeds

Grease 12000 min-1 Grease lubrication
Oil (Oil-bath) 15000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 26.5 mm Diameter of shaft abutment
Da (max.) 45.5 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Calculation factors

e 0.29 Constant
Y2 3.4 Axial load Factors
Y3 2.2 Axial load Factors
Y0 2.3 Axial load Factors

Mass

Mass approx. 0.165 kg Mass approx.
CAD
More Information
NSK Product Type2 SABB_SA
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.