29244

Thrust Spherical Roller Bearings

29244

Thrust Spherical Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
29244M
Display units

Designations

29244

Boundary Dimensions

d 220 mm Bore diameter
D 300 mm Outside diameter
T,T3 48 mm Height
r (min.) 2 mm Chamfer dimension

Basic Load Ratings

Ca 560000 N Basic dynamic load rating
C0a 2500000 N Basic static load rating

Speeds

Oil (Oil-bath) 1400 min-1 Oil-bath lubrication

Dimensions

B2 46 mm Height shaft washer + cage
d1 285 mm Outside diameter of shaft washer end side face
B1 15 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 24 mm Height housing washer
A 117 mm Distance from shaft washer end side face to pressure point
D1 254 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 275 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet
da (min.) 260 mm Abutment diameter spacer ring (E design)

Mass

Mass approx. 9.2 kg Mass approx.
CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.