32088

Metric Series Tapered Roller Bearings

32088

Metric Series Tapered Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
32088P5
Display units

Parts Number

32088P5

Boundary Dimensions

d 440 mm Bore diameter
D 650 mm Outside diameter
T 130 mm Total width
B 122 mm Width of inner ring
C 104 mm Width of outer ring
Cup r (min.) 6 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 6 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 2740000 N Basic dynamic load rating
C0r 4600000 N Basic static load rating

Speeds

Grease 430 min-1 Grease lubrication
Oil (Oil-bath) 600 min-1 Oil-bath lubrication

Dimensions

a 126.3 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 473 mm Diameter of shaft abutment
Db (min.) 616 mm Diameter of housing abutment
Da (min.) 582 mm Diameter of housing abutment
Da (max.) 622 mm Diameter of housing abutment
Sa 5 mm Minimum width of space required in housing on large side face
Sb 26 mm Minimum width of space required in housing on small side face
db (max.) 487 mm Diameter of shaft abutment
ra (max.) 5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.36 Constant
Y0 0.92 Axial load Factors
Y1 1.7 Axial load Factors

Mass

Mass approx. 136 kg Mass approx.
CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.