48290/48220

Inch Design Tapered Roller Bearings

48290/48220

Inch Design Tapered Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
48290/48220
Display units

Parts Number

48290/48220

Boundary Dimensions

d 127 mm Bore diameter
D 182.562 mm Outside diameter
T 39.688 mm Total width
B 38.1 mm Width of inner ring
C 33.338 mm Width of outer ring
Cup r (min.) 3.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 280000 N Basic dynamic load rating
C0r 445000 N Basic static load rating

Speeds

Grease 1800 min-1 Grease lubrication
Oil (Oil-bath) 2400 min-1 Oil-bath lubrication

Dimensions

a 34.2 mm Effective load center

Abutment and Fillet Dimensions

da 141 mm Diameter of shaft abutment
Da 168 mm Diameter of housing abutment
db 135 mm Diameter of shaft abutment
Db 176 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.31 Constant
Y0 1.1 Axial load Factors
Y1 2 Axial load Factors

Mass

Mass approx. 2.19 kg Mass approx.(Cone)
Mass approx. 1.14 kg Mass approx.(Cup)
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.